??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BAW MKV-020.19-S4
HELP_VARIABLE
Company
Balluff
Description
Inductive Sensors
Bill of material
BALLUFF BAW MKV-020.19-S4
VERF
Availability
Available
BC
Order code
BAW003L
TC
Artikelbezeichnung
BAW MKV-020.19-S4
PX
Product view
41216_01
ROT
Rotation
°
NPOS
Nut position
TECH
Tech. Details
Tech. Details
ICON
AC
Accessories
-
WEBINC
Product family
Induktive Abstandssensoren
BFORM
Style
block style
W
Gewicht
0.150 kg
TRAFFIC
Customs number
85365019
DESCRIPT
Description
Dimension = 80 x 45 x 20 mm, Style Housing = block style, Installation = non-flush, Range = 0...60 mm, Analog output = Analog, voltage 10...0 V, Output characteristic = falling on approach, Limit frequency –3 dB = 1000 Hz, Repeat accuracy per BWN = ±200 µm, Non-linearity max. = ±1500 µm, Housing material = PBT, Material sensing surface = PBT, Connection = Connector, M12x1-Male, 3-pin, Operating voltage Ub = 15...30 VDC, Ambient temperature = -10...70 °C, IP rating = IP67, Approval/Conformity = CE, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.